IPE-LEDN Series

IP65 Linear LED Fixture

Specifications

  • IP65 Rated
  • Polycarbonate lens and thermoplastic enclosure, vandal resistant and UV stabilized
  • Stainless steel hardware
  • Ceiling, surface or pendant mounting
  • Low profile, less than 4 inch deep
  • 0-10V dimming standard on all models
  • 120VAC to 277VAC universal, 347VAC optional
  • Certified for wet and damp locations
  • Expected life of 50 000 hours (L70)
  • 5 year Limited Warranty
  • Power factor > 0.90
  • ROHS compliant
  • Meets IEEE C.62.41-1991 input transient protection
  • Available integral motion sensor
  • Optional emergency driver

Emergency Ballast Manuals

  • no information to display