EN10 Series

NEMA-3R Rated Pictogram Exit Sign; 10” Legend

Specifications

  • NEMA-3R rated
  • Gasketed fiberglass housing designed specifically for industrial applications
  • Sealed, vandal-resistant polycarbonate faceplate
  • Suitable for cold-weather: -20°C (-4°F) for AC/DC
  • Wall or ceiling mounting; wall or ceiling brackets available for easy installation
  • Normal AC and emergency DC operation120 to 347VAC input; 6 to 24 DC input
  • Certified for 160’ viewing distance. Ideal for large facilities with high ceilings
  • Meets or exceeds CSA C22.2 No.141-15

Emergency Ballast Manuals

  • no information to display