ECSB Series

Specifications

  • Fully adjustable LED glare-free lens
  • 3.6V 1W long life LED light source, 6000K
  • Injection-molded thermoplastic ABS housing
  • UL 94V-0 flame rating
  • Dual voltage input capability 120/277VAC
  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery
  • Automatic brownout protection
  • Battery lock-out prevents discharge during installation
  • Sealed maintenance-free 3.6V Nickel-Metal Hydride battery offering 90 minutes of emergency lighting
  • Red LED charger monitor
  • Momentary test switch allows for quick operational check
  • Ceiling or wall mount installation
  • Rear keyhole slots and universal knock-outs to mount to any standard 4” junction box
  • Fast and easy installation with snap-together design
  • Meets CSA C22.2 no.141-10
  • Comes standard with one (1) year warranty

Documents

Emergency Ballast Manuals

  • no information to display