ECS Series

Plastic Pictogram Exit Sign

Specifications

  • Energy efficient, long-life white LEDs consuming 4.2W at normal operation
  • Injection-molded off-white thermoplastic ABS housing
  • UL94-5VA flame rating
  • Dual voltage input capability 120/347VAC
  • Selection of self-powered or AC/DC 6 to 24 VDC
  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery
  • Automatic brownout protection
  • Battery lock-out prevents discharge during installation
  • 3.6V Nickel-Cadmium battery
  • Red LED charger monitor
  • Ceiling, wall or end mount installation
  • Rear keyhole slots and universal knock-outs to mount to any standard 4” junction box
  • Universal mounting, complete with 2 faces, back plate, and canopy
  • Fast and easy installation with snap-together design
  • Meets CSA C22.2 no.141-10
  • Comes standard with one (1) year warranty

Emergency Ballast Manuals

  • no information to display