Wonderpack WP36

The WonderPack WP36 Series emergency lighting system shall consist of fully automatic equipment with 2 MR16 glare free halogen heads. Each unit contains a fully automatic, solid state charger with test switch and AC on pilot lights. The unit contains a sealed transfer circuit and low voltage disconnect circuit.

Specifications

  • Injection-molded thermoplastic housing
  • Two adjustable glare free light heads
  • Test switch and charge rate indicators
  • Emergency mode: min. 90 minutes
  • Fully automatic, solid-state Pulse-Guard charger with low voltage battery disconnect, brownout protection, integral test switch and long-life LED AC-On pilot lights
  • Charger is temperature compensated and reverse polarity protected

Emergency Ballast Manuals

  • no information to display