EP Series

All-Plastic Pictogram Exit Sign Commercial-grade, universal-mount and snap-fit

Specifications

  • Durable, factory white, thermoplastic housing
  • Universal mounting: wall-, end-, or ceiling-mount
  • Long-life white LED light source
  • Certified CSA 22.2 No.141-10 for pictogram safety signs
  • Two-wire universal AC input: 120 to 347VAC; two-wire standard DC input: 6 to 24VDC
  • Energy efficient – consumes less than 2.5W in AC mode and only 1W in DC-remote
  • Self-Powered model delivers standard two hours of back-up lighting
  • Optional vandal-proof shield and tamper-proof screws

Emergency Ballast Manuals

  • no information to display