EAE Series - Aluminum Slim Edge-Lit

Specifications

  • Slim-profile extruded Aluminum housing
  • Low-profile EZ2 die-cast Aluminum canopy
  • Universal surface mounting – wall, ceiling or end mount
  • Click-to-open housing door allows easy access to the panel and electrical wiring
  • Extruded acrylic panel with pictogram legend
  • Comes standard with double-face panels for use in single-face and double-face applications
  • Long-life white LED light source
  • Meets or exceeds CSA 22.2 No.141-10 standard for pictogram exit signs
  • Universal AC input: two-wire 120 to 347Vac; standard DC input: two-wire 6 to 24Vdc
  • Energy efficient – consumes less than 3 Watts in AC or DC-remote mode
  • Self-powered models provide minimum two hours of emergency lighting

Emergency Ballast Manuals

  • no information to display