ES Series - All Metal Pictogram

Specifications

  • Metal construction using Canadian cold-rolled steel
  • Based on a modular design, this product comes pre-assembled for quick, easy installation
  • Long-life white LED light source
  • Meets or exceeds CSA 22.2 No.141-10 standard for pictogram exit signs
  • Two-wire universal AC input: 120 to 347Vac; twowire standard DC input: 6 to 24Vdc
  • Energy efficient – consumes less than 2.5 Watts in AC mode and only 1W in DC-remote
  • Self-powered model delivers standard two hours of back-up lighting
  • Universal mounting – end, wall or ceiling
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation

Emergency Ballast Manuals

  • no information to display