JEM18P

Compact Emergency Lighting Units

Specifications

  • Compact emergency lighting unit available in factory white.
  • Fully automatic, solid state, voltage sensitive charger with test switch and AC-on pilot light.
  • Sealed dust-proof transfer relay circuit and low voltage disconnect.
  • Long-life, maintenance-free sealed lead-calcium battery.
  • moulded, high impact, corrosion resistant thermoplastic.
  • 120Vac standard input.
  • 60 minutes run time.
  • CSA C22.2 No. 141 certified.

Emergency Ballast Manuals

  • no information to display