12ESL-SR Series

The Emergi-LiteĀ® 12ESL-SR Series is a high capacity combo unit with housing and faceplate constructed of steel. The faceplate shall be supplied with standard knockout chevrons and the light source for the exit sign is from light-emitting diodes (LED).

Specifications

  • Standard 120/347Vac input
  • Selection of lamp head styles
  • Solid state pulse type charger standard
  • Sealed dust-proof transfer relay
  • Optional self-diagnostic charger (110 watts only)

Emergency Ballast Manuals

  • no information to display