C8SR50 Series

The C8SR50 Series LED exit sign's housing is constructed of rugged extruded aluminum and has a maximum depth of 2 1⁄2’’. The faceplates are constructed of extruded aluminum and are supplied with standard knockout chevrons.

LED lamps provide illumination in normal and emergency operation and are mounted inside the exit housing, not on the face.

The exit sign in a self-powered configuration and will stay illuminated during emergency operation for at least 60 minutes upon AC failure.

Specifications

  • Durable extruded, one-piece aluminum housing
  • Long life, AllnGaP technology LED light source is completely enclosed in acrylic module
  • Single illumination module lights both single and double face exit signs
  • Highly energy efficient, consumes a maximum of 3.5 watts
  • Normal AC and emergency DC operation – 120V to 347Vac; 6V to 24Vdc input
  • CSA certified, meets or exceeds C860 requirements
  • Includes Emergi-Lite EZ2 mounting bracket included, for quick and easy installation

Emergency Ballast Manuals

  • no information to display