C8SR35 Series

The C8SR35 Series LED Edge-Lit exit sign’s housing assembly is fabricated from diecast aluminum and consists of a universal die-cast aluminum back box. The back box is provided with conduit knockouts on top, back, and end. The trim plate is round in shape and attaches to the housing assembly with two (2) torsion spring retainers, eliminating all visible screws or hardware.

The polished acrylic face panel shall have precision etched 6’’ high with ¾’ stroke red letters with a white, clear or mirror background. The exit sign in a self-powered configuration shall stay illuminated during emergency operation for at least 30 minutes upon AC failure.

Specifications

  • Universal back box designed for surface or semirecessed mounting on ceilings or walls
  • Modular retainer clips allow ‘’snap-in’’ installation of face panel after installation of back box
  • Extruded acrylic panels with precision-etched lettering legend
  • LED strip design allows proper rotation for either ceiling or wall mounting
  • Long life, energy efficient AllnGaP LED light source reduces maintenance and energy costs
  • Energy efficient: consumes less than 5 watts in AC or DC mode

Emergency Ballast Manuals

  • no information to display