CH Series

Central DC Systems offer the advantage of a central location for maintenance with full supervision of all operating functions. Contact your Emergi-lite representative for information.

Specifications

  • 24, 36 and 120 Vdc systems
  • Control and supervision functions on single modular board
  • Complete package of full supervisory functions and alarms included in standard system
  • Battery selection of totally sealed maintenance free lead acid batteries
  • All systems are designed and manufactured in Canada
  • CSA certified to C22.2 No.107.1-1 Power Supplies

Documents

Emergency Ballast Manuals

  • no information to display