EFR Distinction

The EFR Distinction™ Remote Collection emergency fixtures have been specially built to meet the needs of contemporary decor professionals. Take a look at these fixtures and discover for yourself an entirely new design vocabulary of emergency lighting function and form.

Specifications

  • Contemporary, enduring designs
  • 6W, 10W, 12W, 20W, 35W, and 50W availability
  • Wide beam MR16 light source
  • Will blend in with regular decorative recessed fixtures
  • Choice of housing for new construction or insulated ceiling
  • EFR8R is made of powder coated or electro-plated steel
  • EFR9 and EFR2 are made of die-cast
  • Certified CSA C22.2 No.250

Emergency Ballast Manuals

  • no information to display