Distinction Series Remote Unit

Safety and security have never looked so good.

The Distinction™ Series emergency fixtures have been specially built to meet the needs of contemporary decor professionals. Take a look at these fixtures and discover for yourself an entirely new design vocabulary of emergency lighting function and form.

Specifications

  • Contemporary, enduring designs
  • Remote head: 1, 2 or 3 head configurations
  • Highly-resistant powder-coated, die cast aluminum construction
  • 6W, 10W, 12W, 20W, 35W, and 50W availability
  • Narrow beam MR16 light source

Emergency Ballast Manuals

  • no information to display