EF9/EF9Q/EF9M Series

Impact resistant, flame retardant, injection molded with 300 degree rotation swivel.

The EF9/EF9Q/EF9M Series is specially designed and manufactured to offer the maximum light transmission, while accurately adapting the light to the desired distribution area through easy adjustment to aisle or area patterns without the need to energize the lamp.

Specifications

  • Variable light patterns using adjustable lens
  • Fire-retardant thermoplastic
  • 300° rotation

Emergency Ballast Manuals

  • no information to display