SIPE Series

Sturdy construction, easy installation, wet location fluorescent fixture in 2’ version

Specifications

  • Normally On fluorescent fixture
  • IP65 rated
  • Polycarbonate enclosure and lens, vandal resistant and UV stabilized
  • Rust proof hardware
  • Ceiling, surface or pendant mounting
  • Low profile, less than 4” deep
  • Ultra efficient specular reflector with optimized shape
  • 17W T8 or 24W T5HO
  • High efficiency and reliable electronic ballast
  • 120Vac to 277Vac universal and 347Vac input voltage available
  • CSA certified to CAN/CSA-E60598-1:02
  • Certified for wet and damp locations

Emergency Ballast Manuals

  • no information to display