IPE Series

Sturdy construction, easy installation, wet location fluorescent fixture.

The IPE Series of fluorescent fixtures by Emergi-Lite are offered as normally on standard linear fluorescent fixture. When used with one of our fluorescent inverters, the IPE is converted to a self-powered emergency lighting unit. Suitable for damp or wet location, the IPE, thanks to its polycarbonate enclosure and lens as well as the rustproof hardware, is truly a durable fixture.

Specifications

  • IP65 rated for wet and damp locations
  • Polycarbonate enclosure and lens, vandal resistant and UV stabilized
  • Rust proof hardware
  • Ceiling, surface or pendant mounting
  • Low profile, less than 4” deep
  • Ultra efficient specular reflector (T5) or White reflector (T8) with optimized shape
  • 32W T8 or 54W T5HO
  • 90 minutes of emergency operation when installed with our FPSI or FPSU inverters
  • Emergency operation from external DC low voltage power source when installed with our 48 Series inverters
  • Suitable for wet locations

Emergency Ballast Manuals

  • no information to display