Mini Retract-a-Lite Battery Unit

The Next Generation: No back-box / Higher capacity / Easy retrofit. The Mini Retract-a-Lite form Emergi-Lite is specially designed for retrofitting applications.

In normal conditions (stand-by) the unit is completely concealed in the wall. In case of power failure the door of the unit flips 180° and exposes two high-efficiency MR16 lamps to illuminate the path of egress. At the end of the discharge, the lights turn off and the door closes. For more information, please watch the video.

Specifications

  • Easy to retrofit in finished walls: the unit slides in through an 8.25-in by 5.75-in hole, open next to a wall stud
  • No pre-installed back box
  • Input: Standard AC input 120/347Vac; optional 120/277Vac
  • Output: 12Vdc with up to 100 watts of power
  • Battery: choice of sealed, maintenance-free Lead-Calcium or Nickel-Metal Hydride
  • Remote capacity: can drive several wall or ceiling-mount 12-Vdc remote Retract-a-LiteTM fixtures
  • Charger: micro-controller driven, temperature compensated, high-precision, fast recharge
  • Remote AC fixture: direct connection to 120 or 347Vac power generators
  • Emergency lights: MR16 halogen lamps; power range from 12 to 50 Watts
  • Certification: CSA C22.2 No.141

Emergency Ballast Manuals

  • no information to display