Lux-Ray™ LED Battery Unit Series

For first-class performance in emergency lighting, the Lux-Ray™ LED illuminates a 40-70’ path of egress with a wide beam, and consumes less than 5W in stand-by mode. Optional dual-mode illumination provides lighting during power outages and in normal conditions. LED technology miniaturizes emergency lighting to be more environmentally friendly by providing more illumination with a smaller unit. The high-performance Lux-Ray™ LED reduces energy consumption, requires fewer units to install, and uses a compact, Lead-free & Cadmium-free battery.

Specifications

  • Die-Cast aluminum housing, available in four finishes: dark bronze,off-white, black, and platinum gray
  • Nema-3R Rated for indoor/outdoors wet and Damp locations: 0 °C... 40 °C SD model
  • Wall-mount installation on various junction boxes or via rigid conduit
  • Patent Pending design for easy installation: wall-mount back-plate includes electrical wire box with snap-on connector
  • Patent Pending light engine: four power LEDs with redundant connections and very wide beam
  • Clear polycarbonate lens of reduced size (3-in x 1.5-in), shockabsorbent and UV-resistant
  • Battery: high-temperature rated, Nickel-Metal-Hydride technology
  • Power consumption in stand-by: less than 5W
  • Self-Test and diagnostic functions, operated by micro-controller
  • Certified to the CSA 22.2 No.141-10 and No.250.0-08 standards
  • • 90 minute run time

Emergency Ballast Manuals

  • no information to display