Survive-All™ LPEX600-N Series
NEMA-4X Certified Combo Units
The Survive-All™ LPEX600-N Series offers the choice of 5 watt, high-efficiency white LED lamp heads or an MR16 light source. With an impressive illumination of the path of egress, the Survive-All™ LPEX600-N Series is designed for use in a wide range of applications, specifically high abuse areas, wet and cold locations (-40°C).
Specifications
- NEMA-4X certified for wall or ceiling mount
- NSF certified for food processing
- High efficiency MR16 lamps up to 12V, 12W or white LED emergency lights
- Continuous self-diagnostic monitoring and monthly self-testing
- Fully automatic charger is solid state
- Non-intrusive magnetic test switch
- Cold weather (-40°C) option
- Comes standard with tamper proof screw
Sectors of Use
Emergency Ballast Manuals
- no information to display